Publish your products
Color Supreme Flush Mount
Color Supreme Flush Mount
Color Supreme Flush Mount
Color Supreme Flush Mount
Color Supreme Flush Mount
Color Supreme Flush Mount

    Color Supreme Flush Mount

    Designed for visual presence with sculptural style, the Color Supreme Globe Flush Mount merges mid-century modern inspired hand-blown glass globes with faceted connectors for a unique geometric accent.

    Available in 13 colors and three finishes, this handcrafted fixture works beautifully in condominiums, single-family homes, and apartments as well as hospitality settings, boutique shops, and professional offices. Its flush-mount profile is ideal for low ceilings, transitional spaces, and high-traffic areas where head space and design matter equally.

    Specification
    • Dimensions

      Length: 18", Depth: 18", Installed Height: 11", Canopy: 5.7", Globe: 6"

      Weight

      4 lb

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch. 

      Socket Type

      Three medium (E26) base sockets.

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-supreme-flush-mount-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (inches)11
    • Width (inches)18
    • Depth (inches)18
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States