Publish your products
model FS_2Poles_Single-stage end suction pump

model FS_2Poles_Single-stage end suction pump

■Usage ①General water supply ②Cold/hot water circulation ③Industrial water ④Irrigation ■Features ①We have developed a series of 2-pole type products in pursuit of small size and light weight. ②Bomb efficiency has been drastically improved by adopting an impeller and casing that utilize our original analysis technology. ③The standard specifications (water volume range, liquid temperature, and maximum operating pressure) are wider than those of conventional models, and high indentation specifications (special specifications) are also available. ④A back-pull-out (B.P.O.) structure that enables disassemble and inspection without removing suction, discharge pipes, heat insulation, and cold insulation. ⑤Since the discharge loss is located above the center of the casing and the casing has legs, the structure is resistant to piping loads. ⑥Sealed type coupling guards and protectors are attached to the exposed parts of the rotating body to enhance safety.
Specification
  • ■Standard Specifications

    [Number of contacts]

    2 poles

    [Handling liquid]

    Fresh water 0 to 100°C

    [Suction total head]

    ー6m (20 °C) *Selection chart Within discharge volume

    ※The aperture 100X80 is-5m

    [Max. working pressure]

    0.98MPa

    [Structure]

    Impeller: closed

    Shaft seal: Mechanical seal

    Bearing : Sealed ball bearings

    [Flange]

    JIS10K (standard)

    [Material]

    Casing: FC200

    Impeller :SUS304(32X32FS2F, 2G, 40X32FS2G, 50X40FS2G, 2H, 65X50FS2G, 2H, 2J)

    : SCS13 Models other than the above

    Spindle: SUS304 (wetted part)

    [Motor]

    Phase and number of poles: 3-phase and 2-pole

    Voltage:200V(37kW or less)

    :200/400:45kW

    Model/Protective type : Totally enclosed fan type/IP44 (indoor)

    Efficiency: IE3 (Playmium Efficiency)

    [Installation location]

    Indoors

Technical specification
  • Unique ref.model-fs_2poles
  • Product familyPump
  • Product groupSingle-stage end suction pump
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Asia
Japan