Publish your products
model FSDV_Variable-speed Direct coupled single-stage end suction Pump with Inverter-Integrated PM Motor

model FSDV_Variable-speed Direct coupled single-stage end suction Pump with Inverter-Integrated PM Motor

■Usage ①General water supply ②Cold/hot water circulation ③Industrial water ④Irrigation ■Features ①Compact because the motor is a direct drive type. ②The external dimensions of IE3 efficient induction motor (JIS C 4213) are the same as those of the permanent magnet motor (PM motor) and the inverter (built-in), providing low initial cost, energy saving, and space saving. [Energy Saving] ・Use a PM motor with 3000/3600min-1 (2 rateds) that is highly efficient equivalent to IE5. Standard: IEC TS 60034-30-2 (variable speed motor) ・Built-in inverter enables easy adjustment to the rotation speed suitable for the site. Large energy savings are achieved by reducing the performance margin that is inevitable for pump selection. [Space-saving, low initial cost] ・No inverter board installation cost required ・No space required for peripheral equipment (with built-in DC reactor and noise filter, in addition to inverters) [Labor saving] In addition to manual setting, control of discharge pressure, estimated end pressure, flow rate, temperature, etc. is possible. [Compatibility] ・External dimensions equivalent to induction motor ・Easy replacement with the same arrangement and face-to-face dimensions and equivalent performance as existing pumps. [Operability] The following operations can be performed by communication using a dedicated application. ・Operation ON/OFF ・Frequency (rotation speed) setting ・Acceleration time, start frequency setting, etc. (Parameters are already set for each model, and complicated initial setting is not required.)
Specification
  • ■Standard Specifications

    [Handling liquid]

    Fresh water 0 to 100°C

    [Suction total head]

    ー6m (20 °C) *Selection chart Within discharge volume

    [Structure]

    Impeller: closed

    Shaft seal: Mechanical seal

    Bearing : Sealed ball bearings

    [Flange]

    Suction end :JIS10K (standard)

    Discharge end :JIS10K (standard)

    [Material]

    Casing: FC200

    Impeller: SUS304 (the following models)

    ・32×32FSFDV、FSGDV

    ・40×32FSFDV、FSGDV

    ・50×40FSFDV、FSGDV、FSHDV

    ・65×50FSGDV、FSHDV

    : SCS13 (other models)

    Spindle: SUS304 (wetted part)

    [Inverter]

    Power source used: Three-phase 200V (50Hz), 200/220V (60Hz)

    Operation method: Constant speed operation.

    Various automatic operation control and external analog G signal command operation

    Automatic operation control function: Pressure constant, Flow constant, Temperature constant, Differential pressure constant, Estimated end pressure constant

    Communication: RS485(Bluetooth Ver.5)

    Consultation function: Overcurrent, step-out, low current, output phase loss, overvoltage, undervoltage, electronic thermal (overload), overheat

    [Motor]

    Out: 0.75~7.5kW

    Insulation Thermal Class : 155 (F)

    Voltage:200/220V (Primary power supply side)

    Rated same wavenumber: 120Hz

    Rated speed :3000/3600 min-1

    Applicable standards :JEC-2100-2008

    Applicable effi ciency: IE5 equivalent

    Bearing : Sealed ball bearings

    Voltage:200V(0.2~37kW, 45kW)

    :200/400V(45~55kW)

    Model/protection: Totally-enclosed fan-cooled IP44 (indoors)

    Efficiency: IE3(0.75kW or higher)

    : Less than IE1(0.4kW)

    [Installation location]

    Indoors and outdoors

Technical specification
  • Unique ref.model-fsdv
  • Product familyPump
  • Product groupVariable-speed Pump with Inverter-Integrated PM Motor
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Asia
Japan