Silver built-in oven with 4 burners and digital timerSilver built-in oven with 4 burners and digital timerSilver built-in oven with 4 burners and digital timerSilver built-in oven with 4 burners and digital timerSilver built-in oven with 4 burners and digital timer
View previous images
View next images

Silver built-in oven with 4 burners and digital timer

The Electrolux 52EXR silver built-in stove with 4 burners and digital timer is that special product that will help you prepare the best recipes.

The super oven with 70 Liters capacity makes it possible to prepare recipes that require more internal space. You will prepare incredible recipes for the whole family.

To make everyday life more practical, the digital timer allows you to program the desired cooking time. At the end of the preparation, the timer emits an audible warning, preventing your recipe from burning.

The high-performance and super-powerful burners ensure that food is prepared in less time for your satisfaction and more practicality in your kitchen.

The individual grills with compartmentalized table prevent the liquids from spilling on the table and eases the cleaning of the stove. The oven has sliding shelves, which allow the preparation of different recipes simultaneously, without any interference between them.

The gas blocking system of the 4-burner stove cuts the fluid in case the oven flame extinguishes, preventing leaks and possible accidents.

• Digital timer: perform other activities while your meal is in the oven. The timer will beep when the food is ready to eat.
• Super oven: 70 liters of capacity so you can prepare recipes that require more internal space in the oven. Cook amazing dishes for the whole family.
• Block gas: count on a security system that was designed to keep the family safe while the oven is used. If the flame goes out, a safety valve cuts off the gas, preventing leakage.
• Sliding shelves: with this feature, you can prepare more than one recipe simultaneously.
• Powerful burners: your recipes cooking much faster.
• Internal glass and removable buttons: easier cleaning.

Specification
  • Front Finish metallic front
    Silver Side Finish
    Automatic Ignition Yes
    Superautomatic ignition No
    Height (packed) (mm) 806
    Height (mm) 759
    Niche Height (mm) 670
    Waste Collecting Tray No
    Removable buttons Yes
    Lower oven capacity (L) NA
    Upper oven capacity (L) (Use this field for single oven) 70
    Energy Rating A
    Oven consumption (kg / h) 0.12
    Color Silver
    Electric Current (A) 0.20 / 0.12
    EAN13 7909569000335
    Grill Function No
    Width (packed) (mm) 574
    Width (mm) 540
    Approx. niche (mm) 510
    Material of Handles Steel
    Glass Table No
    Panel Yes
    Lev Levers No
    Unpacked weight (kg) 27
    Packed Weight (kg) 28.5
    Cold Door No
    Grill Power NA
    Semi-fast Burner Power (W) 1850
    Burner Power (W) 2700
    Electric Power - Maxima (W) 25
    Potencia Grill Oven Gas (W) NA
    Lamp Power (W) 15
    Thermal power (W) 11200
    Oven Shelves 2
    Depth (packed) (mm) 702
    Depth (mm) 667
    Depth approx. niche (mm) 510
    Rear Thermal Protection No
    Number of fast burners 2
    Number of semi-fast burners 2
    Watch Yes
    Average Yield (%) 63
    SKU (Commercial Code) 23041XBA088
    Removable Cooker Cover No
    Oven temperature (° C) 180-280
    Voltage (V) Bivolt
    Timer yes
    Type 4 built-in mouths
    Simple oven type
    LPG Gas Type
    Security Lock No
    Triple Flame No
    Removable internal glass Yes

Technical specification
  • Unique ref.52EXR
  • Collection setAppliances
  • CollectionStove Floors
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inBrazil
  • Manufactured inBrazil
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • Uniclass 1.4 CodeL8332
  • Uniclass 1.4 DescriptionCookers, ovens, stoves
  • CSI MasterFormat 2014 Code10 35 00
  • CSI MasterFormat 2014 TitleStoves
  • OmniClass Number23-21 23 23 25 11

Region availability

South America
Brazil