Silver range hoodSilver range hoodSilver range hoodSilver range hood
View previous images
View next images

Silver range hood

Electrolux 70CS silver range hood.

Specification
  • Silver Finish
    Height (mm) 540
    Height (packed) (mm) 580
    Consumption (Kw) 270
    Package Contents Items: Chimney / T Recirculator / Duct fixation bracket / Activated carbon filters / Top chimney fixture / Lower chimney fixation
    On / Off Controls Hood On / Off Lamp Speed
    Color Silver
    Electric Current (A) 2.9
    Washable aluminum filter
    Frequency (Hz) 60
    Debugger Function Yes
    Hood function Yes
    12 Months Warranty
    Recessed Lighting Yes
    Filter Saturation Indicator Yes
    Free Installation No
    Width (mm) 700
    Width (packed) (mm) 775
    Operation Indicator Light Yes
    Air Capture Mask Yes
    Blue Touch panel No
    Gross weight (kg) 17.7
    Net weight (kg) 15.2
    Power (W) 370
    Engine power (W) 270
    Power of each lamp (W) 50
    Depth (mm) 500
    Depth (packed) (mm) 350
    Number of lamps 2
    Number of engines 1
    Height Regulator Yes
    Electrical Voltage (V) 127/220
    Type Wall-mounted range hood
    Free flow (m3 / h) 1040
    Maximum Flow (m3h) 1040
    Engine speeds 3

Technical specification
  • Unique ref.70CS
  • Collection setAppliances
  • CollectionHoods
  • TypeObject (single object)
  • Date of publishing2021-06-28
  • Edition number1
  • Width (mm)540
  • Width (mm)700
  • Depth (mm)500
Related
  • Material mainSteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)15.2
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • Uniclass 1.4 CodeL83311
  • Uniclass 1.4 DescriptionExtractor hoods
  • Uniclass 2.0 CodePR-04-14-28
  • Uniclass 2.0 DescriptionKitchen Extractor Hoods
  • Uniclass 2015 CodePr_60_65_94
  • Uniclass 2015 DescriptionVentilation hoods and extract points
  • NBS Reference Code04-14-28
  • NBS Reference DescriptionKitchen Extractor Hoods
  • CSI MasterFormat 2014 Code23 38 13
  • CSI MasterFormat 2014 TitleCommercial-Kitchen Hoods
  • OmniClass Number23-21 23 43 11

Region availability

South America
Brazil