Buit-in stove with 5 burners, grill and digital timerBuit-in stove with 5 burners, grill and digital timerBuit-in stove with 5 burners, grill and digital timerBuit-in stove with 5 burners, grill and digital timerBuit-in stove with 5 burners, grill and digital timerBuit-in stove with 5 burners, grill and digital timer
View previous images
View next images

Buit-in stove with 5 burners, grill and digital timer

This built-in stove is practical and offers resources that will make your life easier when preparing meals.

The triple burner flame allows faster preparation of larger meals to serve more people. Ideal for larger pots, it will make your recipes more homogeneous.

The digital timer makes monitoring recipes easier.

Sealed burners to prevent dirt, internal glass and removable buttons make cleaning easier.

This stove will certainly satisfy any customer.

Electric Grill: have a tastier meal by roasting your food.
Full Glass Door: have a good view of the interior of the oven to follow the evolution of recipes.
Triple flame burner: prepare food faster with the power of this burner.
Digital timer: program the necessary cooking time and at the end of the preparation, the timer will warn you.
Adjustable and sliding shelves: allows you to cook more than one recipe simultaneously.
Block gas: this safety system cuts the gas in the oven if the flame extinguishes, preventing gas leaks.

Specification
  • Front Finish NA
    White Side Finish
    Automatic Ignition Yes
    Superautomatic ignition No
    Height (packed) (mm) 750
    Height approx. niche (mm) 605
    Waste Collecting Tray No
    Removable buttons Yes
    Lower oven capacity (L) NA
    Upper oven capacity (L) 96.5
    Energy Rating A
    Furnace Energy Rating (A, B, C, D or E) A
    Table Energy Rating (A, B, C, D or E) A
    Oven consumption (kg / h) 0.138
    Package Contents OVEN, MANUALS AND LABELS
    Color white
    Electric Current (A) 11.9 / 5.3
    EAN13 7909569000472
    Self Cleaning Oven No
    Grill Function Yes
    Width (packed) (mm) 830
    Width (mm) 795
    Approx. niche (mm) 768
    Material of Handles Steel
    Glass Table No
    Panel Yes
    Leveling feet Yes
    Unpacked weight (kg) 42.5
    Packed Weight (kg) 44
    Cold Door Yes
    Grill Power 1480/1120
    Power of Semi-fast Burners (W) 2000
    Burner Power (W) 2700
    Electric Power - Maxima (W) 1510/1150
    Potencia Grill Oven Gas (W) 1480/1120
    Lamp Power (W) 25
    Thermal power (W) 14600
    Oven shelves 1 sliding and 1 self-sliding
    Depth (packed) (mm) 745
    Depth (mm) 707
    Depth approx. niche (mm) 597
    Rear Thermal Protection Yes
    Number of fast burners 1
    Number of semi-fast burners 3
    Watch Yes
    Average Yield (%) 63
    SKU (Commercial Code) 33055EBA006
    Removable Cooker Cover Yes
    Oven temperature (° C) 160-280
    Voltage (V) Bivolt
    Timer yes
    Type 5 elements, buit-in
    Simple oven type
    LPG Gas Type
    Security Lock No
    Triple Flame Yes
    Removable internal glass Yes

Technical specification
  • Unique ref.76EBR
  • Collection setAppliances
  • CollectionStove Floors
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
  • Height (mm)605
  • Width (mm)795
  • Depth (mm)707
Related
  • Material mainSteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)42.5
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • Uniclass 1.4 CodeL8332
  • Uniclass 1.4 DescriptionCookers, ovens, stoves
  • CSI MasterFormat 2014 Code10 35 00
  • CSI MasterFormat 2014 TitleStoves
  • OmniClass Number23-21 23 23 25 11

Region availability

South America
Brazil