Buit-in stove with electric grill and digital timerBuit-in stove with electric grill and digital timerBuit-in stove with electric grill and digital timerBuit-in stove with electric grill and digital timerBuit-in stove with electric grill and digital timerBuit-in stove with electric grill and digital timer
View previous images
View next images

Buit-in stove with electric grill and digital timer

A built-in stove is always a prominent item in a kitchen. This is what Electrolux offers you with 76EXR, a built-in stove with electric grill that also features a special design.

The electric grill allows you to prepare food with a professional finish, roasting food according to the needs of each preparation.

The triple flame burner allows you to speed up your dishes, while keeping the qualities and characteristics of the food.

The stove features a special mirrored full glass design, which highlights the front of the piece for a gourmet environment.

You will feel like a privileged chef when cooking with this built-in stove that pleases everyone. Electrolux: always a great solution for your day!

Mirrored full glass design: sophistication and modernity for your kitchen. The high visibility of the oven interior allows you to follow recipes in real time.
Electric grill: have tastier recipes.
Triple flame burner: prepare meals in less time with this powerful flame, ideal for larger pots.
Digital timer: allow you to program the food preparation time and at the end, the timer will emit an audible warning.
Internal glass and removable buttons: cleaning easier.
Ergonomic and resistant handle: handle the stove safely.

Specification
  • Front Finish NA
    Silver Side Finish
    Automatic Ignition Yes
    Superautomatic ignition No
    Height (packed) (mm) 750
    Height (mm) 686
    Height approx. niche (mm) 605
    Waste Collecting Tray No
    Removable buttons Yes
    Lower oven capacity (L) NA
    Upper oven capacity (L) 96.5
    Energy Rating A
    Furnace Energy Rating (A, B, C, D or E) A
    Table Energy Rating (A, B, C, D or E) A
    Oven consumption (kg / h) 0.138
    Package Contents OVEN, MANUALS AND LABELS
    Color Silver
    Electric Current (A) 11.9 / 5.3
    EAN13 7909569000489
    Self Cleaning Oven No
    Grill Function Yes
    Width (packed) (mm) 830
    Width (mm) 795
    Approx. niche (mm) 768
    Material of Handles Aluminum
    Glass Table No
    Panel Yes
    Leveling feet Yes
    Unpacked weight (kg) 43
    Packed Weight (kg) 44.5
    Cold Door Yes
    Grill Power 1480/1120
    Power of Semi-fast Burners (W) 2000
    Burner Power (W) 2700
    Electric Power - Maxima (W) 1510/1150
    Potencia Grill Oven Gas (W) 1480/1120
    Lamp Power (W) 25
    Thermal power (W) 14600
    Oven shelves 1 sliding and 1 self-sliding
    Depth (packed) (mm) 745
    Depth (mm) 730
    Depth approx. niche (mm) 597
    Rear Thermal Protection Yes
    Number of Burners 2700
    Number of semi-fast burners 3
    Clock Yes
    Average Yield (%) 63
    SKU (Commercial Code) 33055EBA088
    Removable Top Yes
    Oven temperature (° C) 160-280
    Voltage (V) Bivolt
    Timer yes
    Type 5

    burners

    built-in
    Simple oven type
    LPG Gas Type
    Security Lock No
    Triple Flame Yes
    Removable internal glass Yes

Technical specification
  • Unique ref.76EXR
  • Collection setAppliances
  • CollectionStove Floors
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
  • Height (mm)686
  • Width (mm)795
  • Depth (mm)730
Related
  • Material mainSteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)43
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • Uniclass 1.4 CodeL8332
  • Uniclass 1.4 DescriptionCookers, ovens, stoves
  • CSI MasterFormat 2014 Code10 35 00
  • CSI MasterFormat 2014 TitleStoves
  • OmniClass Number23-21 23 23 25 11

Region availability

South America
Brazil