Refrigerator French Door Water and Ice Dispenser 538L Stainless SteelRefrigerator French Door Water and Ice Dispenser 538L Stainless SteelRefrigerator French Door Water and Ice Dispenser 538L Stainless SteelRefrigerator French Door Water and Ice Dispenser 538L Stainless Steel
View previous images
View next images

Refrigerator French Door Water and Ice Dispenser 538L Stainless Steel

Your daily life requires a modern and spacious refrigerator, such as the French Door 538L (DM85X) Refrigerator. This Electrolux refrigerator has 538 liters ensuring enough space to store and organize the most diverse foods, such as meat, fruits, vegetables and vegetables. Cool off after returning from workouts with the Water-Free Ice Dispenser on this frost free reverse cooler. In addition to providing filtered cold water at any time of the day, it also prevents you from having to open the refrigerator all the time to pick up ice cubes. Painted a surprise party and you need to quickly freeze drinks for your guests? Select the Drink Express feature on the Blue Touch Panel and leave cans and bottles cold within minutes. Perfect for all times, the Electrolux refrigerator becomes your kitchen's best friend. Attention: Check the dimensions of this product and make sure that it will normally go through supposed lifts, doors, stairs and / or corridors, we are not responsible for hoisting or hoisting service. Invert Technology Inverter technology is responsible for causing the appliance to reach the temperature needed to function properly, reducing power consumption. * * In relation to the minimum for Inmetro A classification. Water and ice dispenser at the door Have filtered water, crushed ice or crushed ice all the time without having to open the refrigerator door all the time; Fast Adapt shelves in the back door Sliding counter door shelves: flexibility to adapt space to different package and item sizes; Blue touch panel with several functions Technology for the best performance and control of the refrigerator in the external panel; Drink express Cools bottles (up to 2.5L) and beverage cans in minutes, powered by the panel; Bottle lock (counter) Bottle safety and container organization, without taking up space; Egg holder Easily and safely store and transport eggs, preventing them from falling and breaking midway.
Specification
  • Water in the door: Yes
    Open door alarm:Yes
    Egg holder: Yes
    Quick freezing compartment: Yes
    Extra cold compartment: Yes
    Self Defrost: Yes
    Automatic ice factory: Yes
    Ice in door: Yes
    Home bar: No
    Indoor Lighting: Yes
    Electronic Panel: Yes
    Feet Levelers:Yes
    Can Holders:No
    Dairy Door: No
    Reversible Door:No
    Tempered Glass Shelves: Yes
    Door Shelves: Yes
    Adjustable Shelves:Yes
    Removable Shelves: Yes
    Ice Holder Container:Yes
    Casters: Yes
    Bottle Separator: Yes
    Timer: No
    Freezer Shelves: Yes
    Free installation: Yes (1ª installation)
    Product Warranty: 1 year
    Model: DM85X
    Energy Classification: A
    Frequency: 60 Hz
    Packed Product Dimensions (Height x Width x Depth): 192,2 x 87,0 x 82,3 cm
    Weight: 127,4 Kg
    Dimensions (Height x Width x Depth): 190,0 x 83,5 x 79,5 cm
    Power Consumption: (W): 69 Kw
Technical specification
  • Unique ref.DM85X
  • Collection setAppliances
  • CollectionRefrigerators
  • TypeObject (single object)
  • Date of publishing2019-10-11
  • Edition number1
Related
  • Material mainSteel
  • Designed inBrazil
  • Manufactured inBrazil
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationFlow Terminal
  • UNSPSC nameRefrigerant compressors
  • UNSPSC code40151607
  • Uniclass 1.4 CodeL8321
  • Uniclass 1.4 DescriptionRefrigerators
  • Uniclass 2.0 CodePR-35-14-72
  • Uniclass 2.0 DescriptionRefrigerators
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 DescriptionRefrigerators
  • NBS Reference Code35-14-15
  • NBS Reference DescriptionCombined Fridge-Freezers
  • OmniClass Number23-21 23 33

Region availability

South America
Brazil