Publish your products
EZS8WSLK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Non-Filtered Refrigerated Light Gray
EZS8WSLK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Non-Filtered Refrigerated Light Gray
EZS8WSLK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Non-Filtered Refrigerated Light Gray
EZS8WSLK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Non-Filtered Refrigerated Light Gray
EZS8WSLK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Non-Filtered Refrigerated Light Gray
    Elkay

    EZS8WSLK Elkay ezH2O® Bottle Filling Station with Single ADA Cooler Non-Filtered Refrigerated Light Gray

    EZS8WSLK Elkay ezH2O Bottle Filling Station with Single ADA Cooler, Non-Filtered Refrigerated Light Gray

    ezH2O® Bottle Filling Station with Single ADA Cooler NonFiltered Refrigerated Light Gray. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80° F inlet water and 90° Fambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Green Ticker™, Hands Free, Laminar Flow, Real Drain. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)
    • UL 399

    Features:

    • Touchless, sensor-activated bottle filler designed for easy use; easy-to-operate push-bar-activated bubbler
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Fill rate is 1.1 GPM
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Real drain system eliminates standing water
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it
    • Touchless, sensor-activated bottle filler designed for easy use; easy-to-operate push-bar-activated bubbler
    Specification
    • Keywords: ezs8wslk, elkay ezs8wslk, how to reset elkay filter light, elkay ezh20 manual, elkay drinking fountain with bottle filler, filter replacement, elkay drinking fountain parts diagram, elkay bottle fillers, Bottle Filling Station, elkay ezh20 water bottle filling station, elkay bottle refill station, elkay water fountain bottle filler, elkay ezh2o, elkay ezh2o bottle filling station, elkay water cooler with bottle filler, elkay bottle filling station, elkay water fountain manual, elkay water filler, bottle filler elkay, elkay water bottle filler, elkay water fountain parts diagram, elkay water fountain parts, elkay water fountain ezh20, water bottle filler elkay, elkay bottle filler water fountain, elkay water fountains parts, elkay ada drinking fountain, elkay water bottle filling station, elkay bottle filler parts diagram, elkay water fountain with bottle filler, elkay lzstl8wslk spec sheet, elkay water fountain specs, elkay bottle filler drinking fountain, Water Bottle Fillers, Drinking Fountains, Water Refill Stations, Water Fountains with Bottle Fillers, Single ADA Cooler, Non-Filtered Refrigerated

    Technical specification
    • Unique ref.EZS8WSLK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)39.06
    • Width (inches)19
    • Depth (inches)18.37
    Related
    • Manufactured inUnited States
    • Weight Net (Lbs)69
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States