Publish your products
LZS8WSSP-PF Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless PFOA/PFOS + Lead Reduction Drop Down Wrapper
Elkay

LZS8WSSP-PF Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless PFOA/PFOS + Lead Reduction Drop Down Wrapper

Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless PFOA/PFOS + Lead Reduction Drop Down Wrapper. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet  water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Quick Filter Change, Alcove Light. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

Compliance:

  • Massachusetts MA approved
  • ASME A112.19.3
  • NSF Standard 61
  • NSF Standard 372
  • CSA B45.4,CSA C22.2 No. 120
  • UL listed

Features:

  • Drop-down wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute
  • Includes 71300C 2,250-gallon filter tested and certified to NSF/ANSI 42 and 53 to reduce PFOA and PFOS; prevalent PFAS chemicals, and lead, Class 1 particulates, cysts, chlorine taste and odor
  • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler)
  • Hermetically sealed refrigeration system provides chilled water
  • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water
  • Visual filter monitor with LED filter status indicator for when filter change is necessary
  • FillSafe recognition automatically recognizes new filter and updates LED light back to blue
  • FillSafe recognition automatically recognizes new filter and resets LED lights to blue
  • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
  • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways
  • One-box packaging so the cooler and bottle filler ship together
  • Connected-ready; use our retrofit accessory to set up wireless monitoring, track water usage and more. Accessory sold separately
Specification
  • keywords: PFOS,PFOA, ezh20, bottle filler, next gen, NSF, NSF372, NSF 372, EZH20

Technical specification
  • Unique ref.LZS8WSSP-PF
  • Product familyBottle Filling Station - Single - Wall Mount - Indoor
  • Product groupEZ Family - ADA
  • TypeObject (single object)
  • Date of publishing2026-05-19
  • Edition number1
  • Height (inches)39.45
  • Width (inches)19
  • Depth (inches)18.37
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)74
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States