Publish your products
RNSF83544 Elkay Rigidbilt® Stainless Steel 67-1/4" x 29-3/4" x 12-3/4" Floor Mount Triple Compartment Scullery Sink
RNSF83544 Elkay Rigidbilt® Stainless Steel 67-1/4" x 29-3/4" x 12-3/4" Floor Mount Triple Compartment Scullery Sink
    Elkay

    RNSF83544 Elkay Rigidbilt® Stainless Steel 67-1/4" x 29-3/4" x 12-3/4" Floor Mount Triple Compartment Scullery Sink

    RNSF83544 Rigidbilt Stainless Steel 67-1/4" x 29-3/4" x 12-3/4" Floor Mount Triple Compartment Scullery Sink. Sink is manufactured from 16 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 1-5/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

    Compliance:

    • ASME A112.19.3/CSA B45.4
    • NSF 2

    Features:

    • 16-gauge, Type 304 stainless steel.
    • Large die-drawn sink compartments pitched to drain.
    • Seamless drawn 3-1/2" radius coved corners.
    • Exposed surfaces blended into a lustrous satin finish.
    • Steel channel-reinforced drainboards have a conical shaped pitch for drainage.
    • 8" high, full-length backsplash with 45-degree sloped top to resist dirt and grime.
    • 2" thick backsplash to allow for plumbing.
    • 3-1/2" drain opening centered in each compartment.
    • Stainless steel tubular legs with cross-brace supports.
    • 1-5/8" O.D.with up to 1" adjustable bullet-shaped stainless steel feet.
    Specification
    • Keywords: Scullery Sink, Floor Mount Triple Compartment Scullery Sink, Floor Mount Scullery Sink, Elkay RNSF83724, Rigidbilt Scullery Sink, kitchen sink, commercial sinks, sink compartments, Stainless Steel Sink, Utility sink, water control flush valve

    Technical specification
    • Unique ref.RNSF83544
    • Product familyCIS
    • Product groupRigidbilt
    • TypeObject (single object)
    • Date of publishing2024-08-29
    • Edition number2
    • Height (inches)42.25
    • Width (inches)29.75
    • Depth (inches)67.5
    Related
    • Material mainStainless steel
    • Weight Net (Lbs)217
    Classification
    • BIMobject CategoryKitchen - Sinks
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States