Publish your products
WNSF8124L2 Elkay Weldbilt® Stainless Steel 49-1/2" x 27-1/2" x 14" Floor Mount Single Compartment 2-Hole Scullery Sink w/Left Drainboard
Elkay

WNSF8124L2 Elkay Weldbilt® Stainless Steel 49-1/2" x 27-1/2" x 14" Floor Mount Single Compartment 2-Hole Scullery Sink w/Left Drainboard

Weldbilt® Stainless Steel 49-1/2" x 27-1/2" x 14" Floor Mount Single Compartment Scullery Sink with Drainboard. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 1-5/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

Compliance:

  • ASME A112.19.3/CSA B45.4
  • NSF 2

Features:

  • Superior quality 14-gauge, Type 304 stainless steel.
  • Designed to withstand the heavy-duty requirements of hotel, restaurant, cafeteria and other commercial kitchens.
  • Sink compartments have welded 1⁄4" radius coved corner construction; ground smooth for easy cleaning.
  • Channel rim design with 2" apron, slanting sanitary turn under and inward sloping rim to minimize spillage.
  • 8" high, full-length, sloped backsplash resists grime and is 2" thick to allow for plumbing.
  • Sink polished to a uniform lustrous satin finish.
  • Drainboard and sink compartments pitched to drain.
  • 3-1/2" drain opening centered in each compartment.
  • Stainless steel tubular legs, 1-5⁄8" O.D. with up to 1" adjustable, bullet-shaped stainless steel feet.
Specification
  • Keywords: Weldbilt, Scullery, drainboard, drain board, worksurface, work surface, Floor Mount Single Compartment Scullery Sink with Drainboard, Scullery Sink with Drainboard, Elkay Scullery Sink with Drainboard, Floor Mount Single Scullery Sink, Elkay Sink with Drainboard

Technical specification
  • Unique ref.WNSF8124L2
  • Product familyCIS
  • Product groupWeldbilt
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)44
  • Width (inches)27.5
  • Depth (inches)49.5
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)95
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States