Publish your products
CHS17162 Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" 2-Hole Single Bowl Wall Hung Handwash Sink
Elkay

CHS17162 Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" 2-Hole Single Bowl Wall Hung Handwash Sink

CHS17162 Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink. Sink is manufactured from 20 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

Compliance:

  • ASME A112.19.3
  • CSA B45.4
  • NSF 2

Features:

  • Type 304 stainless steel basin.
  • 1-3/4"-radius coved corners.
  • 7"-high, full-length backsplash with 45 degree-angle sloped top.
  • Exposed surfaces have a brushed finish.
  • 2" drain opening.
  • Easy to clean and sanitize.
  • Furnished with hanger and integral stainless steel support brackets.
Specification
  • Keywords: hand sink, commercial hand sink, commercial hand wash sink, small commercial hand wash sink, kitchen hand sink, stainless steel hand sink, commercial hand sink faucet, stainless hand wash basin, wall mounted hand wash sink, hand wash sink faucet, stainless wall mount sink, wall hung stainless steel sink, movable sink

Technical specification
  • Unique ref.CHS17162
  • Product familyCIS
  • Product groupHandwash & Lavatory
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number2
  • Height (inches)13
  • Width (inches)15.5
  • Depth (inches)16.75
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)20
Classification
  • BIMobject CategoryKitchen - Sinks
  • CSI MasterFormat 2014 Code22 42 16.16
  • CSI MasterFormat 2014 TitleCommercial Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit