Publish your products
DSFBF180K Elkay® Carbonation Chiller Filtered 20 GPH
DSFBF180K Elkay® Carbonation Chiller Filtered 20 GPH
    Elkay

    DSFBF180K Elkay® Carbonation Chiller Filtered 20 GPH

    Elkay Carbonation Chiller Filtered 20 GPH
    Specification
    • COMPATIBLE DESIGN: For use with Fontemagna Bridge, DSFB1UVK and Column Tap, DSC2K.

      THREE WATER LINES: Choose from ambient, chilled and sparkling water.

      CHILLED WATER: Temperatures from 37-50°F.

      COMPACT DESIGN: Easy under-the-counter installation.

      WATERSENTRY FILTER: Activated carbon to reduce aesthetic chlorine, taste and odor.

      PROFESSIONAL MATERIALS: Stainless steel carbonator.
    Technical specification
    • Unique ref.DSFBF180K
    • Product familyPOINT OF USE
    • Product groupUndercounter
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)22
    • Width (inches)12.5
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)57
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit