Modular outlet 2xRJ45 RS16 flush PW RAL9003Modular outlet 2xRJ45 RS16 flush PW RAL9003Modular outlet 2xRJ45 RS16 flush PW RAL9003Modular outlet 2xRJ45 RS16 flush PW RAL9003
View previous images
View next images
ELKO

Modular outlet 2xRJ45 RS16 flush PW RAL9003

Modular outlet 2x8 UTP C6 RS16 comes complete with ToolLess jack, angled center plate and combination frame. Easy connection without tools. The modular outlet has been developed and designed according to the SS-EN 50173 series and is part of the ELKO TCS warranty system. Mounting depth 30mm. Color PureWhite.

Specification
  • 5105343

    2xC6 UTP ToolLess

Technical specification
  • Unique ref.EKO07316
  • Collection setPLUS
  • CollectionModular outlets
  • TypeObject (single object)
  • Date of publishing2020-01-07
  • Edition number1
  • Height (mm)84
  • Width (mm)84
  • Depth (mm)30
Related
  • Material mainPC/ABS
  • Designed inTaiwan
  • Manufactured inTaiwan
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationOutlet
  • UNSPSC nameOutlet box
  • UNSPSC code39121308
  • Uniclass 1.4 CodeJW31
  • Uniclass 1.4 DescriptionData distribution systems
  • Uniclass 2.0 CodePR-70-24-06
  • Uniclass 2.0 DescriptionBalanced Twisted-Pair Cable Outlets
  • Uniclass 2015 CodePr_70_75_04
  • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
  • NBS Reference Code18
  • NBS Reference DescriptionCommunications Outlet Products
  • CSI MasterFormat 2014 Code10 55 33
  • CSI MasterFormat 2014 TitleData Distribution Boxes
  • OmniClass Number23-37 13 15 13
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Sweden
Norway
Finland