Publish your products
PLUS switch 3x 1-pole screwless BLK RAL9005
PLUS switch 3x 1-pole screwless BLK RAL9005
PLUS switch 3x 1-pole screwless BLK RAL9005
    ELKO

    PLUS switch 3x 1-pole screwless BLK RAL9005

    4.0 out of 5 stars4.0(9 reviews)

    3-circuit switch PLUS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws. Fastening claws can be ordered separately. Color: black RAL9005. 

    Specification
    • E-nr. 1848536

      16A, 250V

    Technical specification
    • Unique ref.EKO03906
    • Product familyPLUS
    • Product groupSwitches
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)11.5
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationSwitching Device
    • ETIM CodeEC001590
    • ETIM NameSwitch
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 00
    • OmniClass TitleElectrical Switches
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit