Publish your products
2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.
2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.
2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.
2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.
2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.
2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.
    ELKO

    2-pole+1 switch Ocean Plastic Plus flush Black RAL9005.

    2-pole+1-pole switch Plus flush mounting with screw contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 11.5mm. Supplied without mounting claws. Fastening claws can be ordered separately. Colour: Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    Specification
    • 1849541

      16A, 250V

    Technical specification
    • Unique ref.EKO30008
    • Product familyOcean Plastic Plus
    • Product groupSwitches
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)11.5
    Related
    • Material mainPC/ABS
    • Weight Net (Kg)0.09
    Classification
    • BIMobject CategoryElectrical - Electrical Installations

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit