Self-powered indoor siren
ELKRON

Self-powered indoor siren

Self-powered indoor siren
Specification
  • Absorption at rest: max 12 mA
    Battery: 9V Alkaline or 8.4V NiMh rechargeable (not provided)
    Battery type selection: programmable
    2 commands: BL1 for alarm BL2 for warning
    BL2 command tone: programmable, with 2 levels
    Timeout: programmable to 3, 6, 9 min
    Command polarity: programmable to positive or negative
Technical specification
  • Unique ref.HPA100A
  • Collection setSecurity
  • CollectionSiren
  • TypeObject (single object)
  • Date of publishing2021-05-07
  • Edition number1
  • Width (mm)100
  • Width (mm)145
  • Depth (mm)42
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories

Region availability

Europe Asia Africa Oceania South America North America
Albania
Macau
Algeria
Northern Mariana Islands
Argentina
Anguilla
Monaco
Malaysia
Angola
Palau
Bolivia
Antigua and Barbuda
Montenegro
Maldives
Benin
Papua New Guinea
Brazil
Aruba
Netherlands
Mongolia
Botswana
Pitcairn Islands
Chile
Barbados
Norway
Myanmar (Burma)
Burkina Faso
Samoa
Colombia
Belize
Poland
Nepal
Burundi
Solomon Islands
Ecuador
Bermuda
Portugal
North Korea
Cameroon
Timor-Leste
Falkland Islands (Islas Malvinas)
British Virgin Islands
Romania
Pakistan
Cape Verde
Tokelau
French Guiana
Canada
Russia
Philippines
Central African Republic
Tonga
Guyana
Caribbean Netherlands
San Marino
Singapore
Chad
Tuvalu
Paraguay
Cayman Islands
Serbia
South Korea
Côte d'Ivoire
United States Minor Outlying Islands
Peru
United States
Slovakia
Sri Lanka
Sierra Leone
Wallis and Futuna
Suriname
U.S. Virgin Islands
Slovenia
Laos
Somalia
Vanuatu
Uruguay
Trinidad and Tobago
Moldova
Taiwan
South Africa
Norfolk Island
Venezuela
Collectivity of Saint Martin
Spain
Thailand
South Sudan
Niue
Costa Rica
Sweden
Turkmenistan
Sudan
New Zealand
Cuba
Switzerland
Uzbekistan
Swaziland
New Caledonia
Curaçao
Ukraine
Vietnam
Tanzania
American Samoa
Dominica
United Kingdom
Tajikistan
The Gambia
Australia
Dominican Republic
Vatican City
Kyrgyzstan
Togo
Cook Islands
El Salvador
Åland Islands
Kazakhstan
Tunisia
Federated States of Micronesia
Greenland
Svalbard and Jan Mayen
Japan
Uganda
Fiji
Grenada
Malta
Armenia
Western Sahara
French Polynesia
Guadeloupe
Macedonia (FYROM)
Azerbaijan
Seychelles
Guam
Guatemala
Luxembourg
Bangladesh
Zambia
Kiribati
Haiti
Andorra
Bhutan
Zimbabwe
Marshall Islands
Honduras
Austria
British Indian Ocean Territory
Senegal
Nauru
Jamaica
Belarus
Brunei
São Tomé and Príncipe
Martinique
Belgium
Cambodia
Saint Helena
Mexico
Bosnia and Herzegovina
China
Democratic Republic of the Congo
Montserrat
Bulgaria
Christmas Island
Djibouti
Nicaragua
Croatia
Cocos (Keeling) Islands
Equatorial Guinea
Panama
Cyprus
Georgia
Eritrea
Puerto Rico
Czech Republic
Hong Kong
Ethiopia
Saint Kitts and Nevis
Denmark
India
Gabon
Saint Lucia
Estonia
Indonesia
Ghana
Saint Pierre and Miquelon
Faroe Islands
Afghanistan
Guinea
Saint Vincent and the Grenadines
Finland
Bahrain
Guinea-Bissau
Saint-Barthélemy
France
Iran
Kenya
Sint Maarten
Germany
Iraq
Lesotho
The Bahamas
Gibraltar
Israel
Liberia
Turks and Caicos Islands
Greece
Jordan
Libya
Guernsey
Kuwait
Madagascar
Hungary
Lebanon
Malawi
Iceland
Oman
Mali
Ireland
Palestine
Mauritania
Isle of Man
Qatar
Mauritius
Italy
Saudi Arabia
Mayotte
Jersey
Syria
Morocco
Latvia
Turkey
Mozambique
Liechtenstein
United Arab Emirates
Namibia
Lithuania
Yemen
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Comoros
Egypt