Publish your products
LINEO PRO CONDI 125 mm 1 slot diffuser
LINEO PRO CONDI 125 mm 1 slot diffuser
LINEO PRO CONDI 125 mm 1 slot diffuser
LINEO PRO CONDI 125 mm 1 slot diffuser
LINEO PRO CONDI 125 mm 1 slot diffuser
LINEO PRO CONDI 125 mm 1 slot diffuser
LINEO PRO CONDI 125 mm 1 slot diffuser
    Ergovent

    LINEO PRO CONDI 125 mm 1 slot diffuser

    ERGOVENT LINEO PRO CONDI hidden linear diffusers are purposely designed to be completely concealed in plasterboard ceilings and walls. This category represents a specialized solution engineered specifically for high-performance air conditioning systems where thermal management and airflow comfort are critical. After installation, the units are plastered and fully painted in the same color as the ceiling or wall, leaving only minimalistic lines visible as a stylish element of the interior.

    The primary feature of the LINEO PRO CONDI series is its specialized duct connection box, which provides exceptionally high thermal resistance. This advanced thermal engineering is essential for air conditioning applications, as it ensures consistent performance and effectively prevents condensation without the need for additional insulation. Compatible with 125 mm, 150 mm, and 160 mm ducts, these systems are designed to handle the high airflow rates typical for cooling while maintaining a discreet, integrated appearance.

    Installation is optimized for maximum efficiency, featuring a locking technology that allows for the quick and accurate joining of segments. This puzzle-type system enables the creation of continuous lines exceeding 1 meter in length and is designed so that a single person can complete the installation. Once fixed, the diffuser and ceiling structure become one stable unit, significantly reducing the risk of surface cracking and ensuring a durable, flawless finish.

    Technical specification
    • Unique ref.lineo-pro-condi-125mm-1slot-diffuser
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Designed inLithuania
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    Europe Asia Oceania North America
    Albania
    Armenia
    Australia
    Mexico
    Andorra
    Azerbaijan
    Austria
    India
    Belarus
    Kazakhstan
    Belgium
    Kuwait
    Bosnia and Herzegovina
    South Korea
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Cyprus
    Uzbekistan
    Czech Republic
    Vietnam
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom