The Funk hat rack is made of stainless steel with an oak bar.
Designed by Mats Theselius in the 1990s, but only recently refined and put into production.
An elegant and robust hat rack which exudes quality. For projects we can deliver this in other widths (1830 mm, 2440 mm).
For every width an extra bracket will be added. Please contact us for a quote and more information. CC-with (mm) is flexible.
The wall-mounting fits are adjustable.
Region availability
| Europe | Asia | North America |
|---|---|---|
Åland Islands | Japan | United States |
Albania | ||
Andorra | ||
Austria | ||
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |