Publish your products
Tork Twin Bath Tissue Dispenser for OptiCore®, white
Tork Twin Bath Tissue Dispenser for OptiCore®, white
Tork Twin Bath Tissue Dispenser for OptiCore®, white

    Tork Twin Bath Tissue Dispenser for OptiCore®, white

    • OptiCore technology ensures 100% usage of each roll reducing waste and saving money • Offered with 4 dispensing systems to accommodate medium to high-traffic accounts • Tork OptiCore is ideal for Essential washroom environments where capacity and functionality are top priority • Range of refills offering premium solutions, 100% recycled, EPA compliant, Green Seal and EcoLogo certified products • Transfer door protects unused rolls and prevents access to new rolls until the existing roll has been completely used
    Technical specification
    • Unique ref.565720
    • Product familyPlastic
    • Product groupToilet Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)8
    • Width (inches)11
    • Depth (inches)7
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2.2
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit