Publish your products
Jack outdoor table - teak - rectangular - 250x100x76 cm
Jack outdoor table - teak - rectangular - 250x100x76 cm
    Ethnicraft

    Jack outdoor table - teak - rectangular - 250x100x76 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. Combine the Jack dining table with its matching chairs for an elevated outdoor dining experience. Every detail has been meticulously crafted to ensure comfort and elegance while enjoying the outdoors.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10217-Jack-outdoor-dining-table
    • Product familyJack
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)76
    • Width (mm)100
    • Depth (mm)250
    Related
    • Material mainTeak
    • Weight Net (Kg)60
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit