Publish your products
Orb pouf - Fawn leather - 92 x 92 x 30 cm
Ethnicraft

Orb pouf - Fawn leather - 92 x 92 x 30 cm

The Orb pouf brings relaxed versatility to the living space. Its generous, pebble-shaped form works equally well as extra seating, a footstool, or paired with a tray as a coffee table alturnative. Soft contours and tactile upholstery add warmth and character, while the low, rounded silhouette adds a playful touch to the room.
Technical specification
  • Unique ref.20166-Orb-pouf
  • Product familyOrb
  • Product groupPoufs
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
  • Height (mm)30
  • Width (mm)92
  • Depth (mm)92
Related
  • Material mainLeather
Classification
  • BIMobject CategoryFurniture - Sofas