Publish your products
Flow sideboard - varnished mahogany - rose brown - 2 sliding doors - 224x45x82 cm
Flow sideboard - varnished mahogany - rose brown - 2 sliding doors - 224x45x82 cm
Flow sideboard - varnished mahogany - rose brown - 2 sliding doors - 224x45x82 cm
    Ethnicraft

    Flow sideboard - varnished mahogany - rose brown - 2 sliding doors - 224x45x82 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude—poised to complement evolving spaces and needs. The sideboard’s generous top and internal shelving offer practical storage with visual appeal. Crafted from solid mahogany with a rich varnish finish that highlights the natural grain, it stands on distinctive legs that lend a light, elevated stance to this functional classic.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35086-Flow-sideboard
    • Product familyFlow
    • Product groupSideboards
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)82
    • Width (mm)45
    • Depth (mm)224
    Related
    • Material mainWood
    • Weight Net (Kg)73.1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit