Publish your products
Mikado table - oak - round - 150x150x76 cm
Ethnicraft

Mikado table - oak - round - 150x150x76 cm

The Mikado dining table, designed by Alain van Havre, has been one of our most recognizable designs for years. For its round version, we kept the same eye-catching construction but aimed for a visually lighter design. In an exercise of balance and stability, the legs are thinner and more refined with round edges to fit the solid oak dining table's new shape.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.50545-Mikado-dining-table
  • Product familyMikado
  • Product groupDining tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)150
  • Depth (mm)150
Related
  • Material mainOak
  • Weight Net (Kg)48
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit