Publish your products
EAC Elite Posts - F1 Frameless Series - Glass Railing
EAC Elite Posts - F1 Frameless Series - Glass Railing
EAC Elite Posts - F1 Frameless Series - Glass Railing
EAC Elite Posts - F1 Frameless Series - Glass Railing
EAC Elite Posts - F1 Frameless Series - Glass Railing

    EAC Elite Posts - F1 Frameless Series - Glass Railing

    The F1 Frameless Series Elite Posts are engineered to deliver a refined, unobtrusive railing solution for both interior and exterior residential and commercial applications. Designed with precision and built to perform, the F1 Series offers a clean, minimalist aesthetic without compromising on strength or durability.

    Technical Excellence for Modern Applications

    Material Options: SS316 Satin for maximum corrosion resistance, and SS304 Powder Coated Satin Black for a sleek architectural finish.
    Post Dimensions: 40 x 40 x 2mm (1.5" x 1.5" x 1/16") square profile ensures a balanced visual presence and robust structural performance.
    Height Options: Available in 36" (914mm) for stair and landing, and 42" (1067mm) for landing-only configurations.
    Fully Welded Construction: End caps and 4" (102mm) solid cast stainless steel base plates are fully welded for enhanced rigidity and a seamless appearance.
    Base Plate Covers: Flat, push-fit covers offer a refined finish while maintaining easy access for installation.
    Glass Mounting: Large square glass clips and included M8 x 20 stainless steel fasteners support accurate panel alignment and secure attachment.
    Glass Compatibility: Includes gaskets for both 10mm (3/8") and 12mm (1/2") tempered glass.

    Designed for Visual Continuity

    The F1 Series emphasizes transparency and design continuity. Its frameless appearance preserves sightlines, making it ideal for applications where unobstructed views and architectural simplicity are essential.

    Specification
    • Post Material (Satin Finish): 316 grade Stainless Steel

      Post Material (Black Finish): Powder Coated 304 grade Stainless Steel 

      Stainless Steel Tube Thickness: 2mm

      Glass Thickness: 10-12mm

      Post Height (for 36"): 920mm (36 1/4")

      Post Height (for 42"): 1070mm (42 1/8")

      Post Width (without baseplate): 40mm (1 9/16") dia

    Technical specification
    • Unique ref.EAC_Elite_Posts_F1_Frameless_Series
    • Product familyGlass Railing System
    • Product groupPrefabricated Elite Posts
    • TypeBuilding Material
    • Date of publishing2025-07-24
    • Edition number1
    • Height (mm)1070
    • Width (mm)40
    • Depth (mm)40
    Related
    • Material mainStainless steel 316
    • Material secondaryTempered glass
    • Weight Net (Kg)5.1
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit