Publish your products
EAC S1 Series - Square Heavy Duty Post - Glass Railing
EAC S1 Series - Square Heavy Duty Post - Glass Railing
EAC S1 Series - Square Heavy Duty Post - Glass Railing
EAC S1 Series - Square Heavy Duty Post - Glass Railing

    EAC S1 Series - Square Heavy Duty Post - Glass Railing


    Introducing our EAC S1 Series Square Heavy-Duty Posts, meticulously crafted to elevate any commercial glass railing application. The S1 Series boasts a comprehensive selection of Blank, Line, Corner, and End Post options tailored for 1070mm (42 1/8″) high Landing/Stair applications, complete with Handrail integration.

    The S1 Series is furnished with our premium Double Arm Glass Connectors, available in Fixed or Swivel models to seamlessly adapt to a diverse array of applications. Additionally, each post in the S1 Series features fully welded End Caps with a Fixed or Swivel Tube Support, offering a maximum adjustability of ±10mm for precise alignment.

    For a refined, contemporary aesthetic, Line, Corner, and End Posts in the S1 Series are equipped with welded Base plates and Snap Fit Covers, ensuring a timeless design.

    Customize your S1 Series Heavy-Duty Posts with accessories tailored to your specific requirements. Choose from flat and curved handrail attachment plates for handrail applications or opt for matching End Caps for flat top designs. For Post bottoms, our S1 Blank Posts offer versatility. They can be core-mounted or secured using two options: 1) Stanchion with Epoxy or 2) Welded Base Plate with Snap-fit Plate Cover & Leveling Plate, providing flexibility and ease of installation.

    Engineered to support thicker Glass Panels, our S1 Series posts are suitable for Interior and Exterior applications, complying with regulations for public spaces. Their robust construction ensures compliance with requirements for crowd safety and resistance to strong wind loads, making them the premier choice for any commercial glass railing application.

    Specification
    • Post Material: 316 grade Stainless Steel

      Stainless Steel Tube Thickness: 4.8mm

      Glass Thickness: 10-16mm

      Post Height (with handrail): 1070mm (42 1/8")

      Post Height (with end cap): 1012mm (39 21/25")

      Post Width (without baseplate): 50mm (2")

      Tapped Holes: 3/8" - 16 

      Handrail Attachment Plate: 180° for End & Line Post & 90° for Corner Post

    Technical specification
    • Unique ref.s1-series-square-heavy-duty-post
    • Product familyGlass Railing System
    • Product groupHeavy Duty Posts
    • TypeBuilding Material
    • Date of publishing2024-04-29
    • Edition number1
    • Height (mm)1054
    • Width (mm)50
    • Depth (mm)1054
    Related
    • Material mainStainless steel 316
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit