Publish your products
Heat Pump DATISU DRIVE AOWD 20TX 3IDA11503
Eurofred

Heat Pump DATISU DRIVE AOWD 20TX 3IDA11503

Daitsu Monobloc Drive AOWD 20TX Multitasking System The Monobloc Drive range is Daitsu's new range of medium capacity air-to-water heat pumps, with heating capacities of 20 kW and 35 kW, combinable for cascade production of up to 16 units. Its compact design includes an integrated hydraulic pump inside the unit in the 20 kW model for connection to DHW storage tanks, radiators, fan coils, underfloor heating or other centralised commercial and residential applications. A unit with maximum energy efficiency A+++, high water production temperature 73 ºC and R290 refrigerant gas with very low GWP (0.5).
Technical specification
  • Unique ref.heat-pump-daitsu-drive-aowd-20tx-3ida11503
  • Product familyHeat Pump
  • Product groupHeat Pump
  • TypeObject (single object)
  • Date of publishing2025-10-31
  • Edition number1
  • Height (mm)1330
  • Width (mm)1350
  • Depth (mm)540
Related
  • Material mainGalvanized steel
  • Material secondaryABS
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • IFC classificationActuator
  • ETIM CodeEC012034
  • ETIM NameHeat pump (air/water) monobloc type

Region availability

Europe
Portugal
Spain