Publish your products
PBR Exposed Fastener Metal Wall & Roof Panel (Fabral)
Fabral

PBR Exposed Fastener Metal Wall & Roof Panel (Fabral)

Produced at our Forth Worth, Texas facility, these 26 Gauge steel panels offer a great solution for light commercial and self-storage applications.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specification
  • Substrate Offering: 26 Gauge Steel

    Customizations Available:

    • Perforation
    • Reverse Run
    • Wall & Roof Variations

    Minimum pitch recommended 1:12 (PBR) and 2.5:12 (PBU)

    Hail Resistance: UL2218, Class 4

    Fire Resistance: UL790, Class A

    Maximum Panel Length: Custom cut to lengths up to 40’

    Minimum Panel Length: 6'

Technical specification
  • Unique ref.pbr-wall-and-roof-panel
  • Product familyMetal Roofing, Siding, Exposed Fastener
  • Product groupPBR Panels
  • TypeObject (single object)
  • Date of publishing2023-11-26
  • Edition number1
Links
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States