Publish your products
Induflex
Induflex
Induflex
    Fagerhult

    Induflex

    Description:

    Reliable and powerful luminaire in alu-zinc with acrylic lens for optimal glare reduction. Narrow, medium or wide beam light distribution.

    Luminaire frame of alu-zinc and end-pieces of cast metal.


    Key Features:
    Lumen: 16700lm, 17100lm, 17200lm, 20900lm, 21500lm
    Colour temperature: 4000K
    Light distribution: Wide Beam, Medium Beam, Narrow Beam
    Voltage: 220-240V
    CRI: 80
    IP: 23
    IK:
    Standard Colours:
    Available Light control: DALI/Phase-pulse

    Specification
    • Specification

      Dimension: 68, 104, 1376 | 68, 104, 1668
      Weight: 3.7 kg, 4.4 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection: Fixed connection in middle

      Installation
      Surface mounted or suspended via the integrated bracket. Installation via tube, chain pendent and wall, see accessories.

      Louvre


      Optics

    Technical specification
    • Unique ref.Induflex
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit