Publish your products
FalcoLevel Eco Double-Sided – Two-Tier Cycle Rack
FalcoLevel Eco Double-Sided – Two-Tier Cycle Rack
FalcoLevel Eco Double-Sided – Two-Tier Cycle Rack
    Falco

    FalcoLevel Eco Double-Sided – Two-Tier Cycle Rack

    The FalcoLevel Eco is an innovative and space-efficient two-tier cycle parking system designed to maximise bike storage capacity within limited space. With its robust and durable construction, the FalcoLevel Eco provides secure and convenient cycle parking for public spaces, businesses, and residential areas. The system features user-friendly design elements, including easy-to-lift upper racks and secure locking points, ensuring both ease of use and cycle security.

    Manufactured from high-quality materials, the FalcoLevel Eco is designed to withstand heavy usage and adverse weather conditions, making it an ideal choice for sustainable urban environments.

    Specification
      • Material: Steel frame, hot-dip galvanized for long-term durability and corrosion resistance.
      • Dimensions: Available in multiple configurations to fit various space requirements. 
      • Capacity: Available modules configured from 8 to 32 bikes.
      • Safety Features:Integrated locking points for securing bicycles.
      • Installation: Modular design allows for easy on-site assembly. Can be anchored to concrete surfaces for additional stability.
      • Customization: Powder coating available in a wide range of RAL colours. Customizable branding options available.
      • Centre to Centre distance: available in a centre to centre distance of 375mm or 400mm.

    Technical specification
    • Unique ref.falcolevel-eco-double-sided
    • Product familyCycle Racks
    • Product groupCompact Cycle Parking
    • TypeObject (single object)
    • Date of publishing2024-08-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationTransport Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom