Publish your products
FalcoLevel Premium+ Single-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Single-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Single-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Single-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Single-Sided – Two-Tier Cycle Rack
    Falco

    FalcoLevel Premium+ Single-Sided – Two-Tier Cycle Rack

    FalcoLevel Premium+ is an advanced, user-friendly two-tier bike rack designed to maximize bicycle parking capacity within limited spaces. Constructed with high-quality materials and featuring durable aluminum troughs, the Premium+ offers a lightweight yet robust solution for secure and efficient bike storage. It accommodates various tire widths and includes soft PVC-coated handles for comfortable lifting. With gas-assisted lifting for the upper level, modular extension options, and customizable RAL colors, the FalcoLevel Premium+ is ideal for urban areas, businesses, and residential projects. This system ensures easy bike handling and dependable security in both single- and double-sided configurations.

    Specification
      • Material: Steel frame with aluminum troughs, hot-dip galvanized for long-term durability and corrosion resistance.
      • Dimensions: Available in multiple configurations with different center-to-center distances to suit
             various space requirements.
      • Capacity: Configurable for 8 to 32 bicycles, with both single- and double-sided options.
      • Safety Features: Integrated locking points and soft PVC-coated handles for secure and comfortable bike handling.
      • Lifting Assistance: Gas-assisted mechanism for effortless lifting of the upper tier.
      • Installation: Modular system, easy to expand horizontally. Can be anchored to concrete surfaces for added stability.
      • Customization: Available in a wide range of RAL colors. Optional branding and logo placement.
      • Options: Optional electric charging point for e-bikes.

    Technical specification
    • Unique ref.falcolevel-premium-single-sided-cycle-rack
    • Product familyCycle Racks
    • Product groupCompact Cycle Parking
    • TypeObject (single object)
    • Date of publishing2024-11-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationTransport Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit