Publish your products
UNO white/black recessed downlight 8W 11° 2700K CRI90 DALI

UNO white/black recessed downlight 8W 11° 2700K CRI90 DALI

UNO has a very small design and can illuminate without taking up much space, both visually and on the recessed surface. This black/white downlight, in addition to being perfect for your home, also meets contract and hospitality needs. This UNO recessed light has a color temperature of 2700K, CRI90, an angle of 11°, a power of 8W and the TRIAC control system.
Specification
  • Reference: 0331927112W-110

    Catalogue: Architectural

    EAN: 8421776258167

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0353

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0331927112W-110_-_UNO-white-black-recessed-downlight-8W-11deg-2700K-CRI90-DALI
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted