Publish your products
Accessory connector LED Strip 8mm

Accessory connector LED Strip 8mm

Thanks to this accessory, you will be able to electrically join LED strips with others with a thickness of 8 mm.
Specification
  • Reference: 08050696

    Catalogue: Architectural

    EAN: 8421776249011

    Tariff Item: 9405499090

    Clase ETIM - ETIM 9.0: EC002707

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 1465

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS: 0

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.08050696_-_Accessory-connector-LED-Strip-8mm
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit