Reference: 34105-130
Catalogue: Ventilacion
EAN: 8421776358621
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: Yes
ERP registration number: 1101422
Fixing: Ceiling
Serie: 3335
Body material: Steel
Blade material: ABS
Body finish: Matt White
Light Source Energy Class: F
Light Source Code: L00149
IP: 44
Type: I
Power max (W): 19
Hertz: 50/60Hz
Light source: COB LED
Light source included: Yes
Lumens max: 900lm
Voltage: 220V-240V
Colour temperature (K): 3000K
CRI: >80
Sea Side Suitable: 0
Total height: 390
Total diameter: 1300
Canopy diameter: 130
Ceiling/light kit diameter: 170
Related accessory: 33974
Engine type: DC
No of blades: 4
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 3-5-8-12-21-31
RPM: 50-71-93-115-138-162
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.081125
Gross weight of box Ind. Trawl: 7.6
Net weight consolidated item: 6.232