Publish your products
HF Stand Alone Terminal, RFID Card Reader, Door Controller and Access Controller

HF Stand Alone Terminal, RFID Card Reader, Door Controller and Access Controller

4.6 out of 5 stars4.6(5 reviews)

HF STAND ALONE TERMINAL FOR IDENTIFICATION OF MIFARE TRANSPONDERS 

ID MAX50.10

RFID Card Reader, Door Controller and Access Controller in one device

  • 84,2 x 84,2 x 22 mm Card Reader
    77,7 x 77,7 x 18 mm Wall-mounted housing
  • Integrated antenna
  • Interface: Ethernet 10BASE-T / 100BASE-TX, Automatic MDI/MDI-X Crossover correction, TCP/IP protokol, IPv4
  • Supply voltage: Power over Ethernet (PoE); alternative: ext. power supply 24V up to 48V DC +/-10%

Application focus:

Use in industrial and commercial installations as a part of a complex access control system with widely distributed access points. Furthermore it can also be used for single doors in small and medium-sized installations.

Features:

  • Offline management of more than 5.000 access permissions (Stand-alone operation)
  • AES-encrypted Ethernet-Data transfer
  • Multi-tag card reader (ISO 14443-A/-B and ISO 15693)
  • Identification via serial number or freely configurable data area
  • Real time clock & time zones
  • Configurable event memory

Also available for the reader: the software myAXXESS Manager for managing access authorizations for persons and vehicles in one and the same project.

Specification
  • Dimensions (w x h x d)

    Card reader: 84 mm x 84 mm x 22 mm

    Wall-mounted housing: 78 mm x 78 mm x 18 mm

    Weight: approx. 150 g

    Housing

    Corpus: Plastic ASA

    Front panel: Acrylic glass

    Color

    Corpus: white

    Front panel: black

Technical specification
  • Unique ref.id-max5010_hf-stand-alone-terminal
  • Product familyIdentification
  • Product groupStationary Readers
  • TypeObject (single object)
  • Date of publishing2022-05-27
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationController
  • ETIM CodeEC002998
  • ETIM NameRFID reader
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • CSI MasterFormat 2014 Code28 13 33
  • CSI MasterFormat 2014 TitleAccess Control Interfaces
  • OmniClass Number23-29 13 00
  • OmniClass TitleSecurity Access Controls
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe