This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fermacell Dry Insulation Infill

Unique ref.: fermacell_dry-insulation-infill_DE_78012
Brand: Fermacell
Product family: Flooring
Product group: Fermacell Accessories
Date of publishing: 2017-11-20
Edition number: 1
Type: Documentation (info)
This product is no longer available for download. Please contact manufacturer for more details.
The fermacell Insulation Infill is excellently suited for the complete thermal insulation of cavities, e.g. in timber joist floors, roof spaces and roof slopes or in single plank walls. It consists of natural perlite and is suitable for new construction or renovation.

If you have any questions regarding the application, please contact the Fermacell technical advisors.

Technical Characteristics:
Building material class according to DIN 4102: A1
Coefficient of thermal conductivity λR: 0,050 W/mK
Grain size: 0 to 5 mm
Dry bulk density: approx. 80 kg/m³
Quantity per m²: approx. 10 litres per cm depth of packing
Vapour diffusion according to DIN 52615: µ=2
Storage: dry

For further technical characteristics, please refer to the attached product documentation.


Material main: Other
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 100

BIMobject Category: Building Materials - Insulation
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Flooring
Class A1
Material perlite

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material perlite

BIMobject®