Publish your products
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti
Formwork for floors Toti

    Formwork for floors Toti

    The Toti lost formwork represents an advanced solution in the field of construction, being a lost formwork made from recycled polypropylene. This versatile modular element is ideal for creating foundation slabs and mono/bidirectional reinforced concrete floors.Thanks to its durability and versatility, the foundation slab formwork offers an efficient and sustainable solution for a variety of building projects.

    Specification
    • TOTI is an innovative solution in the construction landscape, being a single-use formwork made of recycled polypropylene, ideal for the construction of foundation plates and reinforced concrete slabs. Its versatility allows single or double use, with the possibility of fitting two elements together thanks to the side fins that allow you to fix the elements at the desired distance.

      This system offers different options for the thickness of the ceiling: it can be used with only the upper hood or, using conical feet, allows the realization of ceilings with reinforced concrete slabs of different thicknesses both higher and lower.

      The immersion of TOTI cassettes in concrete casting allows to obtain a lattice of orthogonal beams closed above and below from a flat plate, generating sections resistant to “T” or “I” depending on the configuration of the ceiling. This solution is particularly advantageous for structural solutions with bidirectional behaviour, which can reduce stresses and deformations.

      TOTI is available in different sizes, both for single and double use, offering a wide range to adapt to the different design needs. Thanks to its versatility and optimal performance, TOTI is an ideal choice for foundation floors, allowing significant savings in concrete compared to traditional solutions with the same static performance.

      The slab formwork is available in the following sizes:
      – SINGLE: 16 – 20 – 25 – 30 cm
      – DOUBLE: cm 32 – 36 – 40 – 41 – 45 – 46 – 50 – 55 – 60

    Technical specification
    • Unique ref.formwork-for-floors-toti
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit