Publish your products
Formwork Magnum
Formwork Magnum
Formwork Magnum
Formwork Magnum
Formwork Magnum

    Formwork Magnum

    MAGNUM is a one-way shingle made by Ferracin Group in recycled polypropylene, ideal for creating vaulting, interstice and aerated floors in any type of building project, both for new constructions and renovations.

    Specification
    • MAGNUM is an innovative system for creating vespes, aerated floors and interstice, ideal for various applications in construction. Featuring square elements with dimensions of 71 x 71 cm, MAGNUM offers a versatile interlocking system that allows the modular superposition of the elements, ensuring a safe laying during casting thanks to its safety interlocking.

      Each module has directional arrows and a mounting diagram to indicate the correct direction of installation. With MAGNUM you get a safe pedestrian platform on which to run the concrete casting, ideal for new constructions or renovations of civil and industrial buildings.

      Thanks to its spherical shell shape, MAGNUM allows the structure to be worked in arc, guaranteeing maximum mechanical strength with minimum concrete thickness and ensuring a considerable saving in materials. The spherical shape of the shell makes it possible to easily identify the section of minimum thickness of the concrete, allowing the realization of contraction joints for the control of the cracks from withdrawal.

      MAGNUM can withstand a load of 150 kg, meeting the minimum limit provided by Italian legislation to ensure the safety of people walking on it.

      The available sizes for MAGNUM are: cm 60, 65, 70 and 75.

      Le misure disponibili per MAGNUM sono: cm 60, 65, 70 e 75.

    Technical specification
    • Unique ref.formwork-magnum
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City