Publish your products
Series 9, Contemporary Tall Single DishDrawer™ Dishwasher
Series 9, Contemporary Tall Single DishDrawer™ Dishwasher
Series 9, Contemporary Tall Single DishDrawer™ Dishwasher
Series 9, Contemporary Tall Single DishDrawer™ Dishwasher
Series 9, Contemporary Tall Single DishDrawer™ Dishwasher

    Series 9, Contemporary Tall Single DishDrawer™ Dishwasher

    Created with extra height for large dishes and designed to be placed anywhere in your kitchen, for loading dishes with minimal bending. Designed to be installed under your benchtop, with a recessed handle for a seamless look Six wash programs, as well as additional Quick wash, Sanitise and Extra Dry modifiers Wi-Fi enabled and works with the SmartHQ™ app for remote control and notifications
    Technical specification
    • Unique ref.DD60ST4HZB9-82899
    • Product familyDishwashing
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)454
    • Width (mm)599
    • Depth (mm)573
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit