Publish your products
archived_Gas Range, 36", 5 Burners-OR36SCG4X1
archived_Gas Range, 36", 5 Burners-OR36SCG4X1
    Archived

    archived_Gas Range, 36", 5 Burners-OR36SCG4X1

    Add classic style to your kitchen. With 4.9 cu ft capacity gas oven. Five burner gas cooktop, including one dual ring and two triple ring wok burners. Gas oven with 4.9 cu ft total capacity and three functions including Bake and Broil
    Specification
    • Width:35 7/8 Height:35 3/4 - 37 1/4 Depth:25 1/4
    Technical specification
    • Unique ref.OR36SCG4X1-81301
    • Product familyCooking
    • Product groupRanges
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit