Publish your products
36" Series 9 Professional 4 Burner + Griddle Duel Fuel Range, Natural Gas
36" Series 9 Professional 4 Burner + Griddle Duel Fuel Range, Natural Gas

    36" Series 9 Professional 4 Burner + Griddle Duel Fuel Range, Natural Gas

    Get the best of gas and convection technology, with a high powered four burner gas cooktop and large capacity oven. Top burner heat of 23,500 BTU, for seriously fast boiling Convection oven with 4.8 cu ft total capacity
    Technical specification
    • Unique ref.RDV2-364GD-N_N-71368
    • Product familyRanges
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)35.88
    • Depth (inches)29.12
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit