Publish your products
20.1 cu ft Series 7 French Door Refrigerator Freezer, Ice
20.1 cu ft Series 7 French Door Refrigerator Freezer, Ice

    20.1 cu ft Series 7 French Door Refrigerator Freezer, Ice

    Styled like a refrigerator found in a professional kitchen, with serious storage capacity and stylish stainless steel finish. ActiveSmart™ technology helps to keep food fresher for longer by constantly maintaining the ideal temperature Internal ice maker with boost for busy times With SmartTouch control panel for ease of use
    Technical specification
    • Unique ref.RF201AHJSX1-26612
    • Product familyRefrigeration
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)70.47
    • Width (inches)35.44
    • Depth (inches)27.38
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit