Unique ref.: | whps_pu_s |
---|---|
Brand: | Fondital |
Product family: | Storage Water Heaters |
Product group: | Hot Water Storage Tanks |
Date of publishing: | 2021-02-04 |
Edition number: | 1 |
Type: | Object (single object) |
WHPS PU S is a steel tank with coil for heating purposes.
PLUS
- 100% MADE IN ITALY
- Easy installation
- High efficiency and low operating costs
- Can be integrated with solar systems
FEATURES
- External finish in white PVC
- Load-bearing insulation in polyurethane foam
PREPARED FOR CONNECTION TO
- Heating water thermometer
Product url: | https://www.fondital.com/ww/en/whps_pu_s |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/fondital/product/whps_pu_s
Material main: | |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Water Heaters |
---|---|
Uniclass 1.4 Code: | L7113 |
Uniclass 1.4 Description: | Hot water storage |
OmniClass Number: | 23-31 29 13 |
OmniClass Title: | Hot Water Tank Heaters |
Name | Value |
---|---|
Capacity | 1000 ; 2000 ; 3000 l |
Diameter | 1450 ; 1400 ; 990 mm |
Height | 2750 ; 2195 ; 2080 mm |
Maximum Pressure | 1000000 Pa |
Temperature Range | 95 °C |
BIMobject®