Tessera Basis Pro is the universally selected flooring for a wide range of commercial applications where a reliable, hardwearing textile floor covering is required. Selected for its practical colour choice, availability and durability, Basis Pro is the trusted choice for installations in education, office and other commercial sectors.
The Tessera Basis Pro collection offers 32 colourways in classic, contemporary and vivid tones that co-ordinate seamlessly with any interior scheme. The 50 x 50 cm low level loop pile carpet tiles can be laid monolithic, quarter turn or tessellated.
• tufted in 100% polyamide solution dyed yarn, for improved colour fastness and durability
• class 33 for heavy commercial use
• high acoustic value of 25 dB for minimal noise transmission
• 62% recycled content by weight
• easy to combine with Allura Flex luxury vinyl planks and tiles
• also available in SOFTbac® secondary backing
Region availability
| Europe | North America | Asia |
|---|---|---|
Åland Islands | Canada | Japan |
Albania | United States | North Korea |
Andorra | South Korea | |
Austria | Türkiye | |
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |