Publish your products
Flotex planks Converge Plain
Flotex planks Converge Plain

    Flotex planks Converge Plain

    Flotex planks offer endless possibilities to mix and match colours within one design. Laying patterns can also create stimulating and lively environments with weave motives or herringbone designs. Flotex planks show little repeat in their patterning, creating interesting and beautiful floors even when only one single colour is used.

    Flotex Converge Plain features a range of 20 allover designs that are beautiful on their own but can also be complemented with the abstract designs of Flotex Converge. A perfect combination to separate areas within a space for functional and aesthetic purposes.

    Smart. Innovative. Modular.

    Specification
    • Plank size: 100 x 25 cm. Packaging per carton: 10 (2,5 m2)
      Classification commercial use (EN-ISO 10874): 33
      Total thickness (ISO 1765): 5.0 mm
      Total weight (ISO 8543): 4.8 kg/m2
      Pile composition: 100% polyamide 6.6
      Dimensional stability (EN 986): ≤ 0.10 %
      Slip resistance BS-7976-2 (UK SRG pendulum): dry - low slip risk, wet - low slip risk
      Acoustic impact noise reduction (EN-ISO 717-2): ΔLw ≥ 19 dB
      Acoustic sound absorption (ISO 354): αw = 0.10 (H)
      Castor chair continuous use (ISO 4918): r ≥ 2.4
      Colour fastness to light (EN ISO 105-B02): ≥ 5
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Abrasion resistance (EN 1307 annex F): > 1000 cycles
      Water impermeability (EN 1307 annex G): pass

      Flotex is manufactured using 100% electricity made from renewable resources.
      Flotex planks contain up to 59% recycled content by weight.
      Flotex is approved by Allergy UK. All Flotex products are tested for indoor air emissions in accordance with EN 16516 after 3 days and 28 days.
      Life Cycle Assessment is the foundation for securing the lowest environmental impact.
      Flotex meets SKA rating criteria for M12 for soft floor coverings in office, retail and higher education schemes.

      Reaction to fire (EN 13501-1): Bfl-s1, L, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.06 W/mK
      Body voltage (ISO 6356): < 2 kV
      Content of specific dangerous substances (EN 14041): compliant

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.flotex-planks-convergeplain
    • Product familyFlooring
    • Product groupFlotex Flocked Flooring
    • TypeObject (single object)
    • Date of publishing2026-05-08
    • Edition number1
    • Height (mm)1000
    • Width (mm)250
    • Depth (mm)5
    Related
    • Material mainPolyamide
    • Material secondaryPVC
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring

    Region availability

    Europe Oceania South America North America Asia
    Austria
    Australia
    Brazil
    Canada
    China
    Belgium
    New Zealand
    United States
    Georgia
    Czech Republic
    India
    Denmark
    Japan
    Estonia
    Kazakhstan
    Finland
    Türkiye
    France
    Uzbekistan
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom