Publish your products
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group
Specialty Markerboard by Formica Group

    Specialty Markerboard by Formica Group

    Specialty Markerboard by Formica Group

    A decorative laminate ideal for communication and display, magnetic specialty markerboards have a strong magnetic effect and can be written on.  Ideal for a wide variety of applications including offices, classrooms, retail, and other commercial environments.

    Check out the new 2017 additions--Grid Points provides precision guide for writing or drawing, Projection White features a matte finish ideal to use as projection screen, Black Magnetic Chalkboard for jotting ideas or make any Formica® Brand laminate magnetic using the Non-Decor Magnetic Board.


    Get in contact with Formica Group North America

    Technical specification
    • Unique ref.formica-specialty-markerboard
    • Product familyFormica® Specialty Surfacing
    • Product groupSpecialty Markerboard by Formica Group
    • TypeBuilding Material
    • Date of publishing2018-10-30
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    Related
    • Material mainLaminate
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationMaterial
    • CSI MasterFormat 2014 Code06 00 00
    • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit