Publish your products
Helio Bollard
Helio Bollard
Helio Bollard
Helio Bollard
Helio Bollard
Helio Bollard
Helio Bollard
Helio Bollard

    Helio Bollard

    Featuring ASTM security-rated protection with robust steel cores, Helio Bollards create elegant barriers to retail store fronts, airports, and public spaces. Available in three diameters and with DarkSky approved illumination options.

    Specification
    • Design Versatility
      Helio Bollards in 6", 9", and 12" diameters and 40" heights are available in illuminated and non-illuminated versions with optional embedded security cores. Lit bollards can be specified with 180˚ or 360˚ light distribution and Cree® LEDs in 3000K warm white or 4000K neutral white. Helio Bollards in 3000K are International DarkSky Approved.

      Beautiful Protection
      F+S security bollards in elegant stainless steel are designed to protect against vehicle infringement and look good while doing it. Whether used in a streetscape, park, or surrounding a building exterior, Helio’s sleek aesthetics are an attractive match for today’s security-conscious settings needing ASTM rated protection for low to high threat environments.

      DarkSky Approved
      Our DarkSky approved lighting products utilize 3000K LEDs and are designed to minimize blue light output that is known to contribute to light pollution. Each fixture has received the DarkSky Fixture Seal of Approval, which provides objective, third-party certification for lighting that minimizes glare and reduces light trespass into the night sky.

      Mounting Options
      In cases where deep excavation for bollard installation is not feasible, shallow mounted cores offer an ideal solution with significantly less in-depth ground requirements. Standard mounting for security rated bollards is deep set and non-rated bollards are available with standard surface mounting.

    Technical specification
    • Unique ref.Helio-Bollard
    • Product familyLighting & Security
    • Product groupSecurity Bollards
    • TypeObject (single object)
    • Date of publishing2025-06-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States