Publish your products
Trio Bench
Trio Bench
Trio Bench
Trio Bench
Trio Bench
Trio Bench
Trio Bench
Trio Bench

    Trio Bench

    Trio Bench combines artistic form with outdoor resilience, featuring swept details and exaggerated triangular voids. Versatile in material and design, perfect for enhancing parks, streetscapes, and campuses.

    Specification
    • Design Versatility
      Backed and backless benches can be specified in nominal 6 foot lengths with extruded aluminum or FSC® 100% Cumaru hardwood slats. Benches with aluminum slats are also available in nominal 8 foot lengths. The Trio Bench must be surface mounted.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum frames come in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

      Product Family
      Pairing aluminum and FSC®-certified hardwoods, the Trio family includes backed and backless benches, a table ensemble, bike rack, and bollard and pedestrian lighting. Benches offer a choice of wood or metal slats. Table ensembles can be specified for ADA compliance.

    Technical specification
    • Unique ref.Trio-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States