We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sloped glazing Forster thermfix light EI30

Unique ref.: sloped_glazing_thermfix_light_ei30
Brand: Forster
Product family: Curtain Wall
Product group: Forster thermfix light
Date of publishing: 2018-07-09
Edition number: 1
Type: Object (single object)
Download (4)
Fire resistant sloped glazing EI30 and EI60 with attachment profiles
FLEXIBLE, FAST, ECONOMICAL.
The system offers great configuration flexibility to both planner and architect because of the unlimited choice in the sub-structures.
Forster thermfix light makes it possible to mount a sealing system on commercially-available steel sub-structures. The system is characterized by basic and quick processing allowing improved economics.

The advantages of the system
• Controlled rain and condense water ducts through overlapping inner seals at the crossing and end-points of the rafters and mullions
• Controlled ventilation and drainage of the glass rebates
• Continuous screw mounting strip: free positioning of the fixing screws.
• Functional outer weatherstripping system: two component seals in an aluminium press bar, crossing points sealed with inserts.
• High degree of freedom of sizes and weights of filling elements as the glass carrier pads are laid out to meet the requirements of the specific type of construction.
• Hidden or visible screw-fastened pressure strips can be used in the rafter and transom area.
• Welded or clipped sub-structure
• Combination with existing vertical facade system Forster thermfix light
• High structural performance figures certified
• Due to the use of a rebate space insulator, highly thermally insulated overhead glazing can be achieved

Technical Specifications
Fire resistant sloped glazing
(Refer to country-specific approvals)

Material options:
• Sub-structures in steel
• Forster attachment profiles in steel, pressure profiles in aluminium, cover profiles in aluminium or stainless steel

Slope
• 15° up to 80°

Infill elements
• Panels
• Contraflam 30, Climatop triple insulation glass
• Contraflam lite 60, Climaplus double insulation glass

Physical properties relevant to building
• Tested based on the product standard EN 13830
• Curtain walls with increased volume of water 3 l/(min.m2)
• Air permeability: 1200 Pa
• Water tightness: 1200 Pa
• Resistance to wind load: 2400 Pa
• Safety load: 3600 Pa

Safety
• Safety test: CSTB 3228 (50 kg, 2400 mm) 1200 Joule

Reaction to fire
• class E

Resistance class
• EI30 / EI60 / E30 / E60


Material main: Steel
Material secondary: Glass
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Walls - Curtain Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Accessory Type sloped glazing with attachment profiles
Depth 50 mm —
Frame Material Steel
Infill Panel Thickness 8 mm — 60 mm
Material Steel / Glass
Width 50 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel / Glass

BIMobject®